21.4.5 PMD4
Note:
- Subject to the value of ZCD Configuration bit.
| Name: | PMD4 |
| Offset: | 0x0110 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ZCDMD | OPA1MD | DAC2MD | DAC1MD | ADCMD | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ZCDMD Disable Zero-Cross Detect(1)
| Value | Description |
|---|---|
| 1 | ZCD module disabled |
| 0 | ZCD module enabled |
Bit 3 – OPA1MD Disable Operational Amplifier 1
| Value | Description |
|---|---|
| 1 | OPA1 module disabled |
| 0 | OPA1 module enabled |
Bit 2 – DAC2MD Disable Digital-to-Analog Converter 2
| Value | Description |
|---|---|
| 1 | DAC2 module disabled |
| 0 | DAC2 module enabled |
Bit 1 – DAC1MD Disable Digital-to-Analog Converter 1
| Value | Description |
|---|---|
| 1 | DAC1 module disabled |
| 0 | DAC1 module enabled |
Bit 0 – ADCMD Disable Analog-to-Digital Converter
| Value | Description |
|---|---|
| 1 | ADC module disabled |
| 0 | ADC module enabled |