21.4.2 PMD1
| Name: | PMD1 |
| Offset: | 0x010D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PWM1MD | CCP2MD | CCP1MD | TMR4MD | TMR2MD | TMR3MD | TMR1MD | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – PWM1MD Disable PWM1 Module
| Value | Description |
|---|---|
| 1 | PWM1 module disabled |
| 0 | PWM1 module enabled |
Bit 6 – CCP2MD Disable CCP2 Module
| Value | Description |
|---|---|
| 1 | CCP2 module disabled |
| 0 | CCP2 module enabled |
Bit 5 – CCP1MD Disable CCP1 Module
| Value | Description |
|---|---|
| 1 | CCP1 module disabled |
| 0 | CCP1 module enabled |
Bit 3 – TMR4MD Disable Timer TMR4
| Value | Description |
|---|---|
| 1 | TMR4 module disabled |
| 0 | TMR4 module enabled |
Bit 2 – TMR2MD Disable Timer TMR2
| Value | Description |
|---|---|
| 1 | TMR2 module disabled |
| 0 | TMR2 module enabled |
Bit 1 – TMR3MD Disable Timer TMR3
| Value | Description |
|---|---|
| 1 | TMR3 module disabled |
| 0 | TMR3 module enabled |
Bit 0 – TMR1MD Disable Timer TMR1
| Value | Description |
|---|---|
| 1 | TMR1 module disabled |
| 0 | TMR1 module enabled |