48.4.15 EUSART Synchronous Transmission Requirements

Table 48-21. 
Standard Operating Conditions (unless otherwise stated)
Param No.Sym.CharacteristicMin.Max.UnitsConditions
US120TCKH2DTV

SYNC XMIT (Host and Client)

Clock high to data-out valid

—80ns3.0V ≤ VDD ≤ 5.5V
US120A—100ns1.8V ≤ VDD ≤ 5.5V
US121TCKRF

Clock out rise time and fall time

(Host mode)

—45ns3.0V ≤ VDD ≤ 5.5V
US121A—50ns1.8V ≤ VDD ≤ 5.5V
US122TDTRFData-out rise time and fall time—45ns3.0V ≤ VDD ≤ 5.5V
US122A—50ns1.8V ≤ VDD ≤ 5.5V
Figure 48-13. EUSART Synchronous Transmission (Host/Client) Timing
Note: Refer to Figure 48-3 for load conditions.