48.4.7 Operational Amplifier Specifications

Table 48-13. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, VCM = 1.5V, CLOAD = 50pF, Unity-Gain mode

Param No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
Operating Conditions
OPA01VDDSupply Voltage Range2.0—VDDMAXV
OPA02VINInput Voltage Range-0.3—VDD + 0.3V
OPA02A-0.3—VDD - 0.7V
OPA03*TONTurn-On Time—1.3—μs
OPA04*TCALSelf-Calibration Time—20—ms
Input Offset
OPA05VOSInput Offset-3±1+3mVT = 25°C, VCM = VDD/2
OPA05AInput Offset after Self-Calibration-2±0.5+2mVT = Self-Calibration at temperature
OPA06*VCALCalibration Step—0.5—mV
OPA07*ΔVOS/ΔTADrift with Temperature—< ±20—μV/°C
OPA08*CMRRCommon-Mode Rejection Ratio—78—dB
OPA09*PSRRPower Supply Rejection Ratio—63—dB
Gain
OPA10*AOLOpen-Loop Gain—74—dB
OPA11*ACLGain Accuracy with Internal Resistor Ladder (2,3)1.01—1.11V/VGSEL = 'b000
OPA11A*1.08—1.19V/VGSEL = 'b001
OPA11B*1.25—1.38V/VGSEL = 'b010
OPA11C*1.83—2.05V/VGSEL = 'b011
OPA11D*2.4—2.72V/VGSEL = 'b100
OPA11FE3.55—4.07V/VGSEL = 'b101
OPA11F*6.94—8.14V/VGSEL = 'b110
OPA11G*13.49—16.31V/VGSEL = 'b111
Output
OPA12*VOOutput Voltage Swing[0.1]—[VDD - 0.1]VILOAD = ±1 mA(1)
OPA13*ISCShort-Circuit Sourcing Current—-25—mA
OPA13A*Short-Circuit Sinking Current—30—mA
AC Response
OPA14*GBWPGain Bandwidth Product—5.5—MHz
OPA15*SRRISESlew Rate, Rise—6—V/μs
OPA16*SRFALLSlew Rate, Fall—6—V/μs
OPA17*PMPhase Margin—88—Degrees
Noise
OPA18*EniInput Noise Voltage—180—μVPPƒ = 0.1 - 10 Hz
OPA19*eniInput Noise Voltage Density—100—nV/√(Hz)ƒ= 1 kHz
Resistor Ladder
OPA20*RLADResistor Ladder Unit Resistance(2)——4kΩ

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Output swing depends on load.
  2. Internal resistor ladder consists of multiple unit resistors 'R'.
  3. Internal gain set to Noninverting (1 + R2/R1).