4 Electrical Specifications

Refer to the device-specific data sheet for the absolute maximum ratings.

Table 4-1. AC/DC Characteristic Timing Requirements for Program/Verify Mode
AC/DC CharacteristicsStandard Operating Conditions Production tested at +25°C
Sym.CharacteristicsMin.Typ.Max.UnitsConditions/Comments
Programming Supply Voltages and Currents
VDDSupply Voltage (VDDMIN, VDDMAX)1.80—5.50V(Note 1)
VPEWRead/Write and Row Erase OperationsVDDMIN—VDDMAXV
VBEBulk Erase OperationsVBORMAX—VDDMAXV(Note 2)
IDDICurrent on VDD, Idle——1.0mA
IDDPCurrent on VDD, Programming——10mA
IPPVPP
Current on MCLR/VPP——600µA
VIHHHigh Voltage on MCLR/VPP for Program/Verify Mode Entry 7.9—9.0V
TVHHRMCLR Rise Time (VIL to VIHH) for Program/Verify Mode Entry——1.0µs
VIHI/O Pins
(ICSPCLK, ICSPDAT, MCLR/VPP) Input High Level0.8 VDD—VDDV
VIL(ICSPCLK, ICSPDAT, MCLR/VPP) Input Low LevelVSS—0.2 VDDV
VOHICSPDAT Output High LevelVDD-0.7——VIOH = 3 mA, VDD = 3.0V
VOLICSPDAT Output Low Level——VSS + 0.6VIOL = 6 mA, VDD = 3.0V
Programming Mode Entry and Exit
TENTSPrograming Mode Entry Setup Time: ICSPCLK, ICSPDAT Setup Time before VDD or MCLR↑100——ns
TENTHPrograming Mode Entry Hold Time: ICSPCLK, ICSPDAT Hold Time before VDD or MCLR↑250——μs
Serial Program/Verify
TCKLClock Low Pulse Width100——ns
TCKHClock High Pulse Width100——ns
TDSData in Setup Time before Clock↓100——ns
TDHData in Hold Time after Clock↓100——ns
TCOClock↑ to Data Out Valid (during a Read Data from NVM command)0—80ns
TLZDClock↓ to Data Low-Impedance (during a Read Data from NVM command)0—80ns
THZDClock↓ to Data High-Impedance (during a Read Data from NVM command)0—80ns
TDLYData Input not Driven to Next Clock Input (delay required between command/data or command/command)1.0——µs
TERABBulk Erase Cycle Time——13.0msProgram, CONFIG, and ID
TERARRow Erase Cycle Time——2.8ms
TPINTInternally Timed Programming Operation Time——2.8msProgram Memory
——5.6ms Configuration Words
TPEXTDelay Required between Begin Externally Timed Programming and End Externally Timed Programming Commands1.0—2.1ms(Note 3)
TDISDelay Required after End Externally Timed Programming Command300——µs
TEXITTime Delay when Exiting Program/Verify Mode1——µs
Note:
  1. Bulk Erased devices default to Brown-out Reset enabled with BORV = 1 (low trip point). VDDMIN is the VBOR threshold (with BORV = 1) when performing Low-Voltage Programming on a Bulk Erased device to ensure that the device is not held in Brown-out Reset.
  2. The hardware requires VDD to be above the BOR threshold in order to perform Bulk Erase operations. This threshold does not depend on the BORV Configuration bit setting. Refer to the microcontroller device data sheet specifications for min./typ./max limits of the VBOR level.
  3. Externally timed writes are not supported for Configuration Words.