6 Appendix B: Pinout Descriptions and Configuration Words
| Device | Package | Package Code | VDD | VSS | MCLR | ICSPCLK | ICSPDAT | |||
|---|---|---|---|---|---|---|---|---|---|---|
| PIN | PIN | PIN | PORT | PIN | PORT | PIN | PORT | |||
|
PIC16F15213 PIC16F15214 | 8-Pin PDIP | (P) | 1 | 8 | 4 | RA3 | 6 | RA1 | 7 | RA0 |
| 8-Pin SOIC | (SN) | 1 | 8 | 4 | RA3 | 6 | RA1 | 7 | RA0 | |
| 8-Pin DFN | (MF) | 1 | 8 | 4 | RA3 | 6 | RA1 | 7 | RA0 | |
|
PIC16F15223 PIC16F15224 PIC16F15225 | 14-Pin PDIP | (P) | 1 | 14 | 4 | RA3 | 12 | RA1 | 13 | RA0 |
| 14-Pin TSSOP | (ST) | 1 | 14 | 4 | RA3 | 12 | RA1 | 13 | RA0 | |
| 14-Pin SOIC | (SL) | 1 | 14 | 4 | RA3 | 12 | RA1 | 13 | RA0 | |
| 16-Pin QFN | (MG) | 16 | 13 | 3 | RA3 | 11 | RA1 | 12 | RA0 | |
|
PIC16F15243 PIC16F15244 PIC16F15245 | 20-Pin PDIP | (P) | 1 | 20 | 4 | RA3 | 18 | RA1 | 19 | RA0 |
| 20-Pin SSOP | (SS) | 1 | 20 | 4 | RA3 | 18 | RA1 | 19 | RA0 | |
| 20-Pin SOIC | (SO) | 1 | 20 | 4 | RA3 | 18 | RA1 | 19 | RA0 | |
| VQFN | (REB) | 18 | 17 | 1 | RA3 | 15 | RA1 | 16 | RA0 | |
|
PIC16F15254 PIC16F15255 PIC16F15256 | 28-pin SPDIP | (SP) | 20 | 8, 19 | 1 | RE3 | 27 | RB6 | 28 | RB7 |
| 28-pin SOIC | (SO) | 20 | 8, 19 | 1 | RE3 | 27 | RB6 | 28 | RB7 | |
| 28-pin SSOP | (SS) | 20 | 8, 19 | 1 | RE3 | 27 | RB6 | 28 | RB7 | |
| 28-pin VQFN | (STX) | 17 | 5, 16 | 26 | RE3 | 24 | RB6 | 25 | RB7 | |
|
PIC16F15274 PIC16F15275 PIC16F15276 | 40-pin PDIP | (P) | 11, 32 | 12, 31 | 1 | RE3 | 39 | RB6 | 40 | RB7 |
| 40-pin VQFN | (MP) | 7, 26 | 6, 27 | 16 | RE3 | 14 | RB6 | 15 | RB7 | |
| 44-pin TQFP | (PT) | 7, 28 | 6, 29 | 18 | RE3 | 16 | RB6 | 17 | RB7 | |
|
Note: The
most current drawings are located in the Microchip
Packaging Specification, DS00000049
(http://www.microchip.com/packaging).
| ||||||||||