5.5.8.2 Event: Sleep
Indicates target sleep status.
Note: This value is polled from the target at a fixed frequency.
Entering and exiting SLEEP states rapidly will not generate the same number of event messages as the actual state transitions.
| Field | Size | Description |
|---|---|---|
| EVT_HOUSEKEEPING_SLEEP | 1 byte | Event ID |
| Version (0x00) | 1 byte | Event version |
| State | 1 byte |
0x00 = Target is now AWAKE 0x01 = Target is now ASLEEP |