3.4.5 AVR OCD Message Sampler
Used to read out data from the OCD message register on some AVR devices. Only megaAVR® devices JTAG interface, XMEGA® devices and AVR devices with UPDI have this capability.
| Field | Size | Description |
|---|---|---|
| DATA_SAMPLER | 1 byte | 0x8A |
| SAMPLE_AVR_OCD_MSG | 1 byte | 0x03 |
| ENABLE | 1 byte |
0x00: disable 0x01: enable |
| FLAGS | 4 byte |
Bits 1:0: destination:
|
Response:
| Field | Size | Description |
|---|---|---|
| DATA_SAMPLER | 1 byte | 0x8A |
| SAMPLE_AVR_OCD_MSG | 1 byte | 0x03 |
| Status | 1 byte |
Status code 0x00: OK 0xFF: Error |
Note: This feature is in a beta stage and should be used with caution.