3.4.7 SAM DCC Sampler
Used to read out data from DCC0 on a SAMD or SAML device. User code running on the device can write characters to DCC0 to implement printf functionality. The debugger polls this location and forwards data received to the host computer.
| Field | Size | Description |
|---|---|---|
| DATA_SAMPLER | 1 byte | 0x8A |
| SAMPLE_DCC | 1 byte | 0x05 |
| ENABLE | 1 byte |
0x00: disable 0x01: enable |
| ADDRESS | 4 byte | Start address of DSU module (containing DCC), MSB first |
| FLAGS | 4 byte |
Bits 1:0: destination:
|
Response:
| Field | Size | Description |
|---|---|---|
| DATA_SAMPLER | 1 byte | 0x8A |
| SAMPLE_DCC | 1 byte | 0x05 |
| Status | 1 byte |
Status code 0x00: OK 0xFF: Error |
Note: This feature is in a beta stage and should be used with caution.