| MEMTYPE_FLASH_PAGE | - | RW |
-
Used for writing FLASH before a debug
session, and reading FLASH during a debug session
-
Only FULL PAGE access is allowed
-
If the number of bytes requested does not match the flash page size, an error is returned 1.
-
Software breakpoints are NOT filtered out
|
| MEMTYPE_SIGNATURE | - | R |
-
Used to read the device signature stored in
the debugWIRE module itself
-
This signature may differ from the signature
stored in FLASH and accessed through SPI programming interface
-
A read MUST be for exactly 3 bytes from
address 0x00
-
Violating this will results in an error 23
-
Byte 2 will always read 0x1E
|
| MEMTYPE_SRAM | - | RW |
-
Accesses SRAM and IO space during
debugging
-
If used in programming mode, an error is
returned 4
-
If a read attempts to read an area containing
the OCDR register, an error is returned 5
-
A masked read must be used in this case
-
Any number of bytes (within payload
restrictions) can be written or read in one operation
|
| MEMTYPE_EEPROM | - | RW |
-
Used to read and write EEPROM during a debug
session
-
Any number of bytes can be written or read in
one operation
-
Uses monitor code heavily - may take some
time to complete, depending proportionally upon the number of bytes
being accessed
|
| MEMTYPE_SPM | - | R |
-
Used to access small amounts of FLASH during a
debug session
-
If an odd number of bytes is requested, an
error is returned 6
-
This memtype is efficient for reading full
pages, or single words from FLASH
-
Multiple word requests are inefficient and may
take time to complete
-
Software breakpoints are filtered out
|