5.5.7.3 DATA
Data is returned.
| Field | Size | Description |
|---|---|---|
| RSP_HOUSEKEEPING_DATA | 1 byte | Response ID |
| Version (0x01) | 1 byte | Response version |
| Data | n bytes | Data returned |
| Status code | 1 byte | Trailing status of the read operation indicating whether the data returned is in fact valid. 0x00 = OK. |
Note: RSP_HOUSEKEEPING_DATA version 0 does not have the trailing status code.