4.1.3.1 SET/GET Parameters

Table 4-5. EDBG SET/GET Parameters
ContextIDDescriptionACCSize
EDBG_CTXT_CTRLEDBG_CTRL_LED_USAGE

Enables or disables LED usage (for power saving).

0x00: LEDs disabled

0x01: LEDs enabled

RW1 byte
EDBG_CTRL_EXT_PROG

Enables or disables the external debug interface, if present.

0x00: external interface disabled

0x01: external interface enabled

RW1 byte
EDBG_CTRL_TARGET_POWER

Enables or disables power for target device, if present.

0x00: power disabled

0x01: power enabled

RW1 byte