Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.1.0
Search
Home
2
Module Documentation
2.1
8-bit MDFU Client Library
2.1.2
Definition Documentation
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
8-bit MDFU Client Library
2.1.1
Module description
2.1.2
Definition Documentation
2.1.2.1
AVR_ARCH
2.1.2.2
BL_APPLICATION_START_ADDRESS
2.1.2.3
BL_BLOCK_HEADER_SIZE
2.1.2.4
BL_COMMAND_HEADER_SIZE
2.1.2.5
BL_DEVICE_ID_START_ADDRESS_U
2.1.2.6
BL_EEPROM_READ_ENABLED
2.1.2.7
BL_EEPROM_WRITE_ENABLED
2.1.2.8
BL_IMAGE_FORMAT_MAJOR_VERSION
2.1.2.9
BL_IMAGE_FORMAT_MINOR_VERSION
2.1.2.10
BL_IMAGE_FORMAT_PATCH_VERSION
2.1.2.11
BL_MAX_BUFFER_SIZE
2.1.2.12
BL_VECTORED_INTERRUPTS_ENABLED
2.1.2.13
BL_WRITE_BYTE_LENGTH
2.1.2.14
RESET_BIT_MASK
2.1.3
Function Documentation
2.1.4
Enumeration Type Documentation
2.2
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
2.3
Memory Helper
2.4
Communication Adapter
2.5
Device Macros
3
Data Structure Documentation
Microchip Information
2.1.2 Definition Documentation