2.1.2.9 BL_IMAGE_FORMAT_MINOR_VERSION

#define BL_IMAGE_FORMAT_MINOR_VERSION (0x3) /* cppcheck-suppress misra-c2012-2.5; This is a false positive. */

Represents the minor version of the image format that is understood by the bootloader core.