2.1.1.4 Functions
bl_result_t BL_ImageVerify (void)
Performs a verification sequence on the application image memory space.
bl_result_t BL_Initialize (void)
Performs the initialization steps required to configure the bootloader peripherals.
bl_result_t BL_BootCommandProcess (uint8_t *commandBuffer, uint16_t commandLength)
Executes the required action based on the block type received in the bootloader data buffer.
void BL_ApplicationStart (void)
Performs actions to jump the MCU program counter to the application start address.