2.2.3.1 FTP_Initialize()bl_result_t FTP_Initialize (void ) Performs the initialization actions required to set up the FTP and dependant layers. Parameters:None. Returns:BL_PASS - FTP initialization finished successfully BL_FAIL - FTP initialization failed unexpectedly