2.4.3.2 COM_FrameTransfer()
com_adapter_result_t COM_FrameTransfer (uint8_t * receiveBufferPtr, uint16_t * receiveIndexPtr)
Receive or send byte over SERCOM and push data bytes into the buffer provided until a complete frame is received.
[in/out] |
receiveBufferPtr - Pointer to the buffer provided to SERCOM |
[in/out] |
receiveIndexPtr - Pointer to the number of bytes successfully received by SERCOM |