Internally Organized as 16,384 x 8 (128K) or 32,768 x 8 (256K)
Extended Temperature Range (Grade 1
and Grade 3 as defined in AEC-Q100):
Grade 1 Temperature Range: -40°C to
+125°C
Grade 3 Temperature Range: -40°C to
+85°C
I2C-Compatible (Two-Wire)
Serial Interface:
100 kHz Standard mode
400 kHz Fast mode
Schmitt Triggers, Filtered Inputs for
Noise Suppression
Bidirectional Data Transfer Protocol
Write-Protect Pin for Hardware Data
Protection
Ultra Low Active Current (3 mA maximum) and Standby Current (6 μA maximum)
64-Byte Page Write Mode:
Partial page writes
allowed
Random and Sequential Read Modes
Self-Timed Write Cycle within 5 ms Maximum
AEC-Q100 Automotive Qualified
High Reliability:
Endurance: 1,000,000 write
cycles
Data retention: 100
years
Green Package Options (RoHS
compliant)
DS20006270D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.