12 Product Identification System
To order or obtain information, for example, on pricing or delivery, contact Microchip: https://www.microchip.com/en-us/about/contact-us.
Examples
| Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Automotive Grade |
|---|---|---|---|---|---|
| AT24C128C-SSPD-T | SOIC | SN | SS | Tape and Reel | Grade 1 |
| AT24C128C-SS9M-T | SOIC | SN | SS | Tape and Reel | Grade 3 |
| AT24C256C-SSPD-T | SOIC | SN | SS | Tape and Reel | Grade 1 |
| AT24C256C-SS9M-T | SOIC | SN | SS | Tape and Reel | Grade 3 |
| AT24C128C-XPD-T | TSSOP | ST | X | Tape and Reel | Grade 1 |
| AT24C256C-XPD-T | TSSOP | ST | X | Tape and Reel | Grade 1 |
| AT24C128C-MAPD-T | UDFN | Q4B | MA | Tape and Reel | Grade 1 |
| AT24C128C-MAPD-E | UDFN | Q4B | MA | Extended Qty. Tape and Reel | Grade 1 |
| AT24C256C-MA9M-T | UDFN | Q4B | MA | Tape and Reel | Grade 3 |