1.5 Defining Flash Memory For Writing
The memory range in which the functions are allowed to write is defined by the
constants ADR_LIMIT_LOW and ADR_LIMIT_HIGH. The write
functions can write to addresses higher or equal to ADR_LIMIT_LOW and
lower than ADR_LIMIT_HIGH.