3 Hardware

The following sections provide the PIC32CZ CA8x/CA9x Curiosity Ultra development board schematics.

Note: This Curiosity Ultra development board is designed to provide a demonstration platform for as many of the capabilities of the MCU as possible. Some of the signal multiplexing implemented to accomplish this is not recommended for use in customer designs. Specifically, in this design, the signals for the graphics interface and the Ethernet PHY overlap out of necessity. This is highly discouraged in an end-user application.