2.14 Demonstration Firmware Application
The demonstration firmware application comes pre-programmed on the Curiosity Pro board. The project is also available in the downloadable materials. Some general functions of the board are available to exercise in the programmed version. Follow these steps to demonstrate the firmware application:
- Connect to the Virtual COM Port (VCP) using a terminal application, such as Tera Term.
- Perform the Serial Port set up as
shown below:
Figure 2-7. Tera Term Serial Port Setup - Once connected to the terminal
application, a list of available commands and functions can be displayed by typing
the code
help<enter>. Additional materials and information can be found on the product web page.