1.1 PIC32CZ CA8x/CA9x Curiosity Ultra Features

The following are key features of the PIC32CZ CA8x/CA9x Curiosity Ultra development board:

  • PIC32CZ8110CA80208 or PIC32CZ8110CA90208, 300 MHz, 8M Flash, 1M SRAM
  • PIC32CZ4010CA91208, 300 MHz, 4M Flash, 1M SRAM
  • On-board debugger (PKOB4)
    • Real-time programming and debugging
    • Virtual COM port (VCOM)
    • Data Gateway Interface (DGI)
  • Arduino Uno R3 compatible interface
  • Xplained pro extension compatible interface
  • MikroBus™ Socket
  • On-board temperature sensor
  • User button
  • User LED
  • Graphics interface
  • G-bit Ethernet
  • 2 high-speed USB (Type-C and Micro A/B)