5.1.1 Integer Format
The integer format data is represented as a signed two’s complement value, where the Most Significant bit is defined as a sign bit. The range of an N-bit two’s complement integer is -2N-1 to 2N-1-1 with a resolution of 1. For a 32-bit integer, the data range is -2,147,483,648 (0x8000 0000) to +2,147,483,647 (0x7FFF FFFF) with a resolution of 1.