4.1.1 ATmega4809 Curiosity Nano Pinout
All the ATmega4809 I/O pins are accessible at the edge connectors on the board. The image below shows the board pinout. For all available functions on each pin, refer to the I/O Multiplexing and Considerations section in the ATmega4809 data sheet.