2 Configuration Summary
| Device | Boot ROM Memory (KB) | Program Memory (KB) | Data Memory (KB) | EFUSE (Bits) | Pins | Package | Peripherals | Analog | Security | Wireless | ||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SERCOM | TC (16-bit)/Compare (Channels) | TCC (24-bit/16-bit) | PWM | QSPI | DMA Channels | RTCC | CCL/LUT | WDT | DMT | Frequency Measurement | Event System (Channels) | External Interrupt Lines | GPIO Pins | |||||||||||||||||||||
| TCx | TCCx | Analog Comparators/Channels | ADC (Channels) | CVD | DAC | Temperature Sensor | AES | TRNG | Public Key Cryptography | Secure Hash Function | Root-of-Trust | Max TX Power (dBm) | Bluetooth® Low Energy6.0 | 802.15.4/Zigbee® 3.0 | ||||||||||||||||||||
| PIC32CX5109BZ31048/PIC32CX5109BZ36048 | 64 | 512 | 96 | 3072 | 48 | QFN | 3 | 8/2 | 2/1 | 16 | 14 | Y | 16 | Y | 1/2 | Y | Y | Y | 32 | 4 | 27 | 2/4 | 8 | 8 | 1 | Y | Y | Y | Y | Y | Y | 10 | Y | Y |
| PIC32CX5109BZ31032/PIC32CX5109BZ36032 | 32 | QFN | 2 | 14 | 0/0 | 4 | 4 | |||||||||||||||||||||||||||
| WBZ351 | 39 | LGA | 3 | 27 | 2/4 | 8 | 8 | |||||||||||||||||||||||||||
| WBZ350 | 30 | LGA | 2 | 14 | 0/0 | 4 | 4 | |||||||||||||||||||||||||||