Reduce system electrical
noise while performing ADC conversions
Low Power Mode Features:
Sleep:
< 900 nA
typical @ 3V/25°C (WDT enabled)
< 600 nA
typical @ 3V/25°C (WDT disabled)
Operating Current:
48 µA typical @
32 kHz, 3V/25°C
< 1 mA typical
@ 4 MHz, 5V/25°C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.