2.1.2.4 DIAG_INT_FrequencyIsResultReady()

bool DIAG_INT_FrequencyIsResultReady (diag_int_id_t intId)

Returns the status of the interrupt diagnosis.

Parameters:
in intId

- ID for the interrupt being diagnosed

Returns:

True - Diagnosis is finished and the result is ready

False - Diagnosis is ongoing