3.2 diag_interrupt_params_t Struct Reference

Holds the initial and run-time values of all the parameters required for interrupt frequency diagnosis performed by the DIAG_INT_Frequency function. Initially, for each interrupt that is registered and monitored for the frequency test, the structure parameters are initialized with user-defined values received in the DIAG_INT_FrequencyRegister API. Later, when the test is running, parameters are continuously updated to hold the actual values to be used to evaluate the test.