3.1.2.6 int_mon_status
diag_int_params_t::int_mon_status
Indicates if an interrupt is being monitored or ignored from monitoring. When failure is detected for any registered interrupt, the diagnostic test will stop monitoring that interrupt by setting this variable to DIAG_INT_OFF.