9 General Purpose I/O Registers
The
ATtiny424/426/427 and ATtiny824/826/827
devices provide four general
purpose I/O registers. These registers can be used for storing any information, and they
are particularly useful for storing global variables and interrupt flags. General
purpose I/O registers, which reside in the address range 0x1C-0x1F, are
directly bit-accessible using the SBI, CBI,
SBIS, and SBIC instructions.