1.3 VQFN-24 Pinout with I2C and SPI Interface
In the 24-pin VQFN package, there is access to both the I2C and SPI bus pins. Both can be used simultaneously. However, any concurrent transactions must be to different blocks in the device.
Pull-up resistors are required for proper operation of the I2C bus, sized according to the board configuration and bus speed required per the I2C specification.
| Pin Name | Pin Number | Function |
|---|---|---|
| VCC | 1 | 2.7V-5.5V Power Supply |
| NC | 2, 3, 4, 5, 6, 10, 13, 14, 15, 16, 17, 23 | Not Internally Connected |
| CS | 7 | Chip Select for SPI |
| GPIO_1 | 8 | General Purpose I/O pin |
| GPIO_2 | 9 | General Purpose I/O pin |
| GPIO_3 | 11 | General Purpose I/O pin |
| VSS | 12 | Ground |
| SDA | 18 | I2C Data |
| SCL | 19 | I2C Clock |
| SI | 20 | SPI Serial Data Input |
| SCK | 21 | SPI Clock |
| SO | 22 | SPI Serial Data Output |
| RESET | 24 | Reset Input, active low |
Note: The exposed paddle is electrically isolated from the die. It is recommended that this
be connected to GND.