Lists the Libraries and Drivers supported for dsPIC33 family in MCC Melody.
Drivers provide a portable functional interface to the functionalities of the peripheral. Provides an API supporting peripheral functionality.
Provides system level core functionality, like Clock, Interrupt, Pins. Some of these can be device dependent.