1 Introduction API Ref for dsPIC33 MCUs
Lists the Libraries and Drivers supported for dsPIC33 family in MCC Melody.
Important references:
- MCC Melody Technical Reference - Introduction
- MCC Melody Components - Components
dsPIC33 MCU Device and Peripheral Support
The specific MCU devices supported can be found in the latest release notes, where Supported MCU sub-families are listed.
Driver API Reference
MCC Melody Drivers support both Configuration and Firmware portability, providing an easy to read and efficient abstraction to the functionality of the peripheral.
Drivers
- Configuration: Easy View + Register Initialization panel.
- Generated code: PERIPHERAL_Initialize( ) + API to develop application functionality.
Reference:
2.10.2.1 External Interrupt Driver
2.15.2.1.1 MSI-Main Core Driver
System Drivers
System Drivers provide system level core functionality, like Clock, Interrupt, Pins. Some of these can be device dependent.
MCC Melody Components - System Drivers
Reference: