Spectrum of Transmission
is Compliant to UWB Regulations of ETSI (EN 302 065-3 V2.1.0) and
FCC (Title 47, Part 15)
UWB Data Communication up
to 1 Mbps
Single Distance
Measurement with 4 cm Resolution
Distance Measurement
Method is Secured against Multiple Attack Scenarios, for example,
Cicada Attack, Early Detect/Late Commit and Preamble Injection
Supports
Time-Difference-of-Arrival (TDoA) Applications with Timestamp
Capturing during TX and RX
Support Time-of-Arrival
(ToA) Application for Distance-bounding and Localization during VR
and PR
Designed as a Secure
Solution to Prohibit the Relay Attack in Automotive Passive
Entry/Passive Start Systems
Fast SPI (24 MHz) for
Communication between the ATA5352 and a Host Microcontroller
RX and TX Peak Power
Allows Coin Cell Battery Applications with an External DC-DC
Converter
Operating Conditions:
IC core
voltage is 1.25V
I/O
voltage range is 2.0-3.5V
Temperature range is -40°C to +105°C
Package Details:
33 pins,
Thin Profile Fine Pitch Ball Grid Array (TFBGA)
Size –
4.5 mm x 4.5 mm
Ball
pitch – 0.65 mm
Ball
diameter – 0.4 mm
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.