9 Appendix E – Kernel Version Suggested For Firmware
The WILC release is tested against a specific Linux Kernel version, and is compatible with any other Linux Kernel and platform that runs Linux.
The following table shows the Linux Kernel version tested with the WILC release:
| WILC Driver Version | Linux Kernel Version |
|---|---|
| 15.3.1 | 4.9 |
| 15.4 | 5.4 |
| 15.4.1 | 5.4 |
| 15.5 | 5.10 |
| 15.6 | 5.10 |
| 15.7 | 5.15 |
| 16.0 | 5.15 |
| 16.1 | 6.1 |