Jump to main content
Features
- SAM R34
SiP with Cortex® M0+ CPU and LoRa Transceiver
- Supports 868 MHz and 915 MHz
Operation
- On-Board EDBG Debugger and
Support for Atmel Studio 7 ICE
- Two Extension Headers for Signal
Breakout and Expansion Boards
- On-Board Power Management System
with Current Monitoring and USB Power Conditioning
- XPRO Current Measurement System
Data Visualizer Support
- USB Power Inlet with ESD
Protection and Buck Converter
- On-Board TCXO
- Up to +20 dBm Maximum Output
Power
- +13 dBm High-Efficiency
Operation
- +17 dBm High-Power Operation
- SMA RF Antenna Port with External
Whip Antenna Included
- Manual Reset Button
- GPIO Button
- Indicator LEDs for Status and
Power
- Auxiliary 10-Pin Cortex
Programming Header
- Direct USB Connection to SAM R34 with ESD Protection
- Qtouch® Button
- CR1220 Backup Battery Holder
- Supported by Studio 7 Integrated
Development Platform
- Software Examples Supported in
Advanced Software Framework (ASF)