5 Agency Certification
This equipment (SAM R34 Xplained Pro Evaluation Kit/A09-3167) is an evaluation kit and not a finished product. It is not directly marketed or sold to the general public through retail; it is only sold through authorized distributors or through Microchip. Using this requires a significant engineering expertise towards understanding of the tools and relevant technology, which can be expected only from a person who is professionally trained in the technology.
The following regulatory notices are to cover the requirements under the regulatory approval.