3.3.1 Input Glitch Filter (IGF)

The Peripheral Event Controller module contains Input Glitch Filters (IGF) specifically to allow I/O inputs to be sampled periodically. Input Glitch Filtering can be turned on or off in the Event Shaper associated with the Event Channel.