7.1.1 Struct events_ch_conf
Configuration structure for an Event Channel.
| Type | Name | Description |
|---|---|---|
| uint32_t | channel_id |
Channel to configure (user) |
| uint32_t | generator_id |
Event generator to connect to the channel |
| enum events_igf_edge | igf_edge |
Edge detection for Event Channels |
| bool | shaper_enable |
Enable Event Shaper (EVS) or not |