7.4.2 Enum events_igf_edge

Table 7-24. Members
Enum valueDescription

EVENT_IGF_EDGE_NONE

Input Glitch Filter is disabled

EVENT_IGF_EDGE_RISING

Event detection through Input Glitch Filter on rising edge

EVENT_IGF_EDGE_FALLING

Event detection through Input Glitch Filter on falling edge

EVENT_IGF_EDGE_BOTH

Event detection through Input Glitch Filter on both edges