9.3.1 Introduction

This example shows how to use the Peripheral Event Controller. In the example, an I/O pin is configured to trigger a GPIO event when detecting a falling edge. Each time a new event occurs, it will trigger the PDCA to send a character to the USART without CPU usage.