9.1 Quick Start Guide for the Peripheral Event Controller Driver
This is the quick start guide for the SAM4L Peripheral Event Controller (PEVC) Driver, with step-by-step instructions on how to configure and use the driver for a specific use case.
The use cases contain several code fragments. The code fragments in the steps for setup can be copied into a custom initialization function, while the steps for usage can be copied into, e.g., the main application function.