1.1.3.1 DRV_CRYPTO_AES_AddHeader()

AES_ERROR DRV_CRYPTO_AES_AddHeader (void * contextData, const void * headerData, uint32_t headerLength)

This function adds header data (such as Additional Authentication Data) to an AES operation.

Parameters:
contextData

The context data for this operation.

headerData

The header data to add to the operation.

headerLength

The length of the header data.

Return values:
AES_NO_ERROR

Success.

AES_STATE_ERROR

Invalid or unexpected AES state.

AES_WRITE_ERROR

Failure while writing header data.

Note:

An AES operation must be in progress (initialized by DRV_CRYPTO_AES_Initialize()).