1.1.3.2 DRV_CRYPTO_AES_AddInputData()
AES_ERROR DRV_CRYPTO_AES_AddInputData (void * contextData, void * data, uint32_t dataLength)
This function adds input data to the ongoing AES operation.
| contextData |
The context data for this operation. |
| data |
The data to add to the operation. |
| dataLength |
The length of the data. |
| AES_NO_ERROR |
Success. |
| AES_STATE_ERROR |
Invalid or unexpected AES state. |
| AES_WRITE_ERROR |
Failure while writing input data. |
Note:
An AES operation must be in progress (initialized by DRV_CRYPTO_AES_Initialize()).