3.1.2 Macros

  • #define AES_BLOCK_SIZE (16U)

    This macro defines the size in bytes of an AES block.

  • #define CMAC_BLOCK_SIZE (16U)

    This macro defines the size in bytes of the context for the CMAC generation.

  • #define AES_HEADER_DO_NOT_ALIGN (0x00000000UL)

    This macro defines a mask for header alignment, when indicated to ignore descriptor data alignment.

  • #define AES_HEADER_ALIGN (0x00000001UL)

    this macro defines a mask for header alignment, when indicated to align the descriptor data.