3.1.1 Functions
void DRV_CRYPTO_AES_IsrHelper (void)
AES_ERROR DRV_CRYPTO_AES_Initialize (void *contextData, AESCON_MODE mode, AESCON_OPERATION operation, void *key, uint32_t keyLength, const void *initVector, uint32_t initVectorLength)
AES_ERROR DRV_CRYPTO_AES_SetOperation (void *contextData, AESCON_OPERATION operation)
AES_ERROR DRV_CRYPTO_AES_AddRawHeader (void *contextData, void *headerData, uint32_t headerLength, uint32_t align)
AES_ERROR DRV_CRYPTO_AES_AddHeader (void *contextData, const void *headerData, uint32_t headerLength)
AES_ERROR DRV_CRYPTO_AES_AddTweakData (void *contextData, const void *tweakData, uint32_t tweakLength)
AES_ERROR DRV_CRYPTO_AES_AddInputData (void *contextData, void *data, uint32_t dataLength)
AES_ERROR DRV_CRYPTO_AES_AddOutputData (void *contextData, const void *data, uint32_t dataLength)
AES_ERROR DRV_CRYPTO_AES_DiscardData (void *contextData, uint32_t discardLength)
AES_ERROR DRV_CRYPTO_AES_IgnoreData (void *contextData, uint32_t ignoreLength)
Tell the AES operation to ignore (invalidate) a number of bytes in the input stream.
AES_ERROR DRV_CRYPTO_AES_AddLenALenC (void *contextData)
AES_ERROR DRV_CRYPTO_AES_Execute (void *contextData)
AES_ERROR DRV_CRYPTO_AES_IsActive (void *contextData, AES_ERROR *active)
uint32_t DRV_CRYPTO_AES_GetContextSize (void *contextData)