1.4.2.9 DRV_CRYPTO_ECDSA_Verify_Start()
CRYPTO_PKE_RESULT DRV_CRYPTO_ECDSA_Verify_Start (uint8_t * inputHash, uint32_t hashLength, uint8_t * inputSignature, uint32_t signatureLength, uint8_t * publicKey, uint32_t publicKeyLength, PKE_ECC_CURVE eccCurve)
Initialize and start the non-blocking ECDSA verification process.
| inputHash |
Hash input to use for the signature verification. |
| hashLength |
Length of the hash input. |
| inputSignature |
Signature input to verify. |
| signatureLength |
Length of the signature. |
| publicKey |
Public key input for signature verification. |
| publicKeyLength |
Length of the public key. |
| eccCurve |
ECC curve used for verification. |
CRYPTO_PKE_RESULT_SUCCESS on success. CRYPTO_PKE_RESULT_ERROR_FAIL on failure. |