1.4.2.2 DRV_CRYPTO_ECDSA_InitEccParamsSign()

CRYPTO_PKE_RESULT DRV_CRYPTO_ECDSA_InitEccParamsSign (PKE_CONFIG * eccData, uint8_t * inputHash, uint32_t hashLength, uint8_t * privateKey, uint32_t privateKeyLength, PKE_ECC_CURVE eccCurve)

This function initializes the ECDSA parameters and sets up the hardware crypto engine for the signature generation.

Parameters:
eccData

Configuration structure to store ECDSA information.

inputHash

Hash input to use for the signature generation.

hashLength

Length of the Hash input.

privateKey

Private key input for the signature generation.

privateKeyLength

Length of the private key.

eccCurve

ECC curve used for the generation.

Return values:
CRYPTO_PKE_RESULT_SUCCESS

Success.

CRYPTO_PKE_RESULT_ERROR_CURVE

Sign initialization failure.