6 Appendix B: Pinout Descriptions and Configuration Words

Table 6-1. Programming Pin Locations By Package Type
DevicePackagePackage CodeVDDVSSMCLRICSPCLKICSPDAT
PINPINPINPORTPINPORTPINPORT

PIC16F13214

PIC16F13215

8-Pin SOICSN184RA36RA17RA0
8-Pin DFN184RA36RA17RA0

PIC16F13224

PIC16F13225

PIC16F13226

14-Pin SOICSL1144RA312RA113RA0
14-Pin TSSOPST1144RA312RA113RA0

PIC16F13244

PIC16F13245

PIC16F13246

20-Pin PDIPP1204RA318RA119RA0
20-Pin SSOPSS1204RA318RA119RA0
20-Pin VQFN18171RA315RA116RA0

PIC16F13254

PIC16F13255

PIC16F13256

28-Pin SSOPSS208,191RE327RB628RB7
28-Pin VQFN175,1626RE324RB625RB7

PIC16F13274

PIC16F13275

PIC16F13276

40-Pin PDIPP11,3212,311RE339RB640RB7
40-Pin VQFN7,266,2716RE314RB615RB7
44-Pin TQFPPT7,286,2918RE316RB617RB7
Note: The most current drawings are located in the Microchip Packaging Specification, DS00000049 (http://www.microchip.com/packaging).